Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

Nota AI’s Crowd Counting is a surveillance/monitoring solution powered by NPU-compatible technology. Nota AI Crowd Counting ensures the safety and efficiency of large gatherings in venues and prevents overcrowding by recognizing objects in various situations. Optimized for and supported by Renesas RZ/V2H MPUs with DRP-AI3 accelerator, this solution performs real-time accuracy with low power consumption.

Image
Nota AI Crowd Counting

Features

  • Up to 5000 individuals high-capacity crowd counting optimized for the RZ/V2H platform
  • Real-time monitoring with low power consumption on the RZ/V2H platform
    • Detection-based model: counting 0-100 people with 43.1FPS
    • Heatmap-based model: counting 100-5000 people with 24.4FPS

Comparison

Applications

  • Public safety
  • Site monitoring (city, retail, industrial, hospital, events)