Overview
Description
The MYC-YG2UL high-performance system on module (SoM) is equipped with the Renesas high-performance and cost-effective RZ/G2UL processor, single core Cortex®-A55 at 1.0GHz + Cortex-M33 at 200MHz. The MYC-YRZFIVE high-performance SoM is equipped with the Renesas high-performance and cost-effective RZ/Five processor, single core RISC-V AX45MP at 1.0GHz. Both support two Gigabit Ethernet interfaces, two CAN FD interfaces, two USB 2.0 interfaces, and five UARTs.
Features
- CPU: RZ/G2UL, Cortex-A55 at 1.0GHz + Cortex-M33 at 200MHz/RZ/Five, Andes AX45MP Single
- RAM: 256MB/512MB DDR3L
- Flash: 256MB QSPI Nand/4GB eMMC
- EEPROM: 4KB EEPROM
- OS: Linux 5.10
- Size: 37mm x 39mm
Comparison
Applications
- Industrial gateways
- Industrial automation
- Charging piles
- Medical instrument
- Smart cities