Skip to main content
Renesas Electronics Corporation

MESCO Engineering PROFINET & EtherCAT Integration Service

Provider

Overview

Description

MESCO utilizes its extensive expertise in industrial Ethernet communication and functional safety, recognized for many years as a Competence Center by PROFINET International (PI) and the EtherCAT Technology Group. The company provides services including design, hardware and software development, prototyping, and compliance support, including declarations of conformity or TÜV certifications for industrial products that implement PROFINET I/O Device/F-Slave and/or EtherCAT SubDevice/FSoE SubDevice. Support is offered for the Renesas RZ/T2M and RZ/N2L series of MPUs.

Image
MESCO Engineering PROFINET & EtherCAT Integration Service

Features

  • System concept consultation service based on proof-of-concept by using the MESCO Eval Boards
  • MESCO Design Packages for the simple implementation of PROFINET/ PROFIsafe and EtherCAT /FSoE functionality in a common hardware
  • Support for protocol conformity check in MESCO‘s in-house fieldbus lab using official test tools and TUV certification

Comparison

Applications

Documentation