Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Irida Labs Vision AI Sensor for Smart Cities & Spaces

Provider

Description

This Vision AI Sensor accelerated by the RZ/V2L MPU is a plug-n-play Edge AI hardware and software solution for smart cities and spaces that drives the new era in urban area management. Based on the core functionalities of accurate Vision AI-powered vehicle, object, and citizen detection, the sensor comes with PerCV.ai intuitive dashboard for data visualization and flow analytics. Traffic monitoring, citizen flow monitoring, and smart parking are just some of the supported applications.

Image
Irida Labs Vision AI Sensor for Smart Cities & Spaces

Features

  • VISION AI at the EDGE: Turns camera into a vision sensor that does all the AI processing at the endpoint using RZ/V2L – No Cloud necessary
  • EASY INTEGRATION: Compact size – easily integrated with existing software stack via the industry-standard MQTT protocol
  • 24/7 Analytics: Fully automated, unsupervised, and privacy-preserving traffic and pedestrian flow monitoring and analytics around the clock
  • TIME to MARKET: From prototype to production deployment in 2 to 4 months

Comparison

Applications

  • Smart Cities and Spaces Operations and Analytics
  • Smart Grid/Energy Saving, Smart Lighting
  • Intelligent Transportation
  • Citizen Safety
  • Citizen Quality of Life and Accessibility