Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

IMDT V2H & V2N System on Module (SoM)

Provider

Description

The IMDT SoMs (System on Module) powered by Renesas RZ/V2H and RZ/V2N MPUs deliver an optimal balance of performance, efficiency, and cost, making them ideal for AI-driven vision applications. IMDT V2H SOM and V2N SoM are scalable lineups with the same board size, providing customers more options for their development. Both SoMs are equipped with an Arm® Quad Cortex®-A55 (1.8GHz) CPU, an integrated AI accelerator, and a 4K encoder/decoder. With multiple 4-lane MIPI CSI-2, configurable memory and storage, these SoMs deliver efficient, scalable, and affordable AI vision capabilities.

Image
IMDT V2H & V2N SOM

Features

  • The scalable SOM lineups enable users to deploy their product variants with less efforts
  • Choose RZ/V2H or RZ/V2N based on required performance and cost (RZ/V2H: 80 Sparse TOPS and RZ/V2N: 15 Sparse TOPS)
  • Small Form Factor by (WxLxH): 58x36x6mm
  • Complete solution including HW such as evaluation kit & SW integrated into V2H SBC & V2N SBC
  • Flexible & modular platform, providing customizable carrier board and the associated SW services
  • Edge-AI realized by SOMs reduces potential data breaches of cloud-based system

Comparison

Applications

  • Robotics and drones
  • IoT applications
  • Surveillance cameras
  • Industrial applications
  • Smart retail
  • Smart home
  • Smart city