Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

The IMDT V2H and V2N SBCs (Single Board Computers) carrier board transforms IMDT SOMs based on Renesas RZ/V2H and RZ/V2N into powerful, compact mini-computers. Designed for AI-driven vision applications, these SBCs provide an optimal balance of performance, efficiency, and cost while offering extensive assembly options and comprehensive onboard connectivity to meet diverse development needs. Their energy-efficient design and small footprint make them the ideal choice for developers building compact, high-performance applications.

Image
IMDT V2H & V2N SBC

Features

  • Muti-Camera Solution by multiple 4-lane MIPI CSI-2
  • Full Connectivity
    • M.2 NGFF Key-E for Wi-Fi module or AI accelerator
    • M.2 NGFF Key-B for cellular module
    • Wi-Fi 4 , Dual-band
    • 2 x RJ-45 , 1000Base-T, optional PoE
  • Small Form Factor (WxLxH): 125 x 80 x 20mm
  • Low Power SBC without heat sink
  • 6-DOF IMU, 3-Axis magnetometer for motion sensing
  • Quick prototyping with IMDT’s V2H & V2N Evaluation Kit

Comparison

Applications

  • Robotics and drones
  • IoT applications
  • Industrial applications
  • Smart retail
  • Medical
  • Smart city
  • Smart home