Overview
Description
独自に設計・学習した顔検出・顔認証AIとRZ/Vシリーズを組み合わせた高精度、高速かつ低電力な顔認証機能を、様々な利用シーンに合わせてご提供します。
Features
- 複数人数の顔検出・認証に対応
- 顔検出では複数の属性を検出可能(マスク着用の有無、顔向き、目の開閉状態など)
- マスク着用時も認証可能
- 生体判定が可能(写真や動画での認証を回避)
- エッジデバイス用に最適化された軽量モデル
独自に設計・学習した顔検出・顔認証AIとRZ/Vシリーズを組み合わせた高精度、高速かつ低電力な顔認証機能を、様々な利用シーンに合わせてご提供します。
| Title | Category | Buy / Sample |
|---|---|---|
| RZ/V2M AI Accelerator (DRP-AI), 4K-compatible Image Signal Processor (ISP), Vision-AI ASSP for Real-time Human and Object Recognition | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/V2L General-Purpose Microprocessor Equipped With Renesas' Original AI Accelerator "DRP-AI", 1.2GHz Dual-Core Arm Cortex-A55 CPU, 3D Graphics, and Video Codec Engine | RZ 32 & 64-Bit MPUs | Buy / Sample |
| RZ/V2MA Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition | RZ 32 & 64-Bit MPUs | Buy / Sample |