Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Computermind DeepEye AI Model

Provider

Description

Based on 30 years of software development experience, DeepEye is a software developed by combining advanced technologies such as machine learning, and even engineers without AI development experience can easily deploy AI models. It seeks real-time performance by co-working with the RZ/V series of MPUs.

 

Image
Computermind DeepEye AI Model

Features

  • No requirement for prior specialized knowledge of AI/Machine Learning
    • An AI model can be developed by using a simple GUI and easy-to-understand steps without any prior AI/machine learning knowledge.
  • Features needed to improve AI accuracy are available by default
    • Support different pre-processing functions such as splitting and data bulking.
  • Supports various platforms
    • It operates in various environments such as Windows, Linux, and the Cloud.

Comparison

Applications

  • Visual inspection of industrial parts, etc.         
  • Detection of people, cars, etc. in marketing    
  • Optical Character Recognition (OCR)     
  • Installation check of electronic boards, etc.
  • Workplace safety monitoring
  • Determination of growth of cells, etc.