Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Calixto VERSA System on Module (SoM)

Provider

Description

Calixto Systems' RZ/G2L and RZ/V2L VERSA System On Modules (SoM) include DDR4 RAM, eMMC, Gigabit Ethernet PHY, and PMIC with RTC. The SoM is in the SODIMM 200-pin format and brings out all interfaces of RZ/G2L and RZ/V2L.

Image
Calixto VERSA SOM Diagram

Features

  • Choice of RZ/G2L or RZ/V2L dual core Cortex®-A55 high-performance processor
  • DDR4 RAM up to 4GB and 8/16GB eMMC
  • Integrated Gigabit Ethernet PHY and real-time clock (RTC)
  • MIPI-CSI, MIPI-DSI, and Parallel Display interface
  • USB, SD, UART, SPI, I2C, CAN, Audio, ADC, PWM, and GPIO interfaces

Comparison

Applications

  • Industrial Automation
  • Building Management Systems
  • Healthcare
  • IoT Gateways
  • AI Camera