Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Aurora System PCB Verification Services

Provider

Description

Based on Aurora’s proprietary SI/PI verification platform that incorporates the industrial leading-edge simulation software, our service ensures simulation accuracy and fast turn-around time for the RZ Family of MPUs in which some RZ MPUs have high-speed parallel memory interfaces (DDR4/LPDDR4). Aurora’s Signal Integrity (SI) simulation services ensure your PCB design meets the RZ PCB verification guide as well as each interface’s specifications. Aurora’s Power Integrity (PI) simulation services verify your PCB design based on the RZ power verification guide.

Image
Aurora PCB Verification Services

Features

  • High-Speed Parallel Interface Analysis – DDR3/DDR4/DDR5/LPDDR4/LPDDR5/ONFI
  • High-Speed Serial Interface Analysis – PCI Express/HDMI/MIPI/USB/Ethernet etc.
  • Low-Speed General-Purpose I/F Analysis – I2C/SPI/I2S etc.
  • Power Integrity Analysis – AC/DC/Transient Analysis, Decap Optimization
  • Thermal Analysis/EMI Analysis

Comparison

Applications

  • IoT Applications
  • Consumer Electronics
  • Artificial Intelligence
  • Computing Infrastructure
  • Industrial Controls
  • Smart Buildings
  • HMI
  • Communication