Overview
Description
The MSRZFive is an Open Standard Module compliant system-in-package (SiP) based on the Renesas RZ/Five offering a high-performance 64-bit RISC-V core. The MSRZFive combines compact design and a wide range of services, bringing low power consumption, thermal efficiency, and low-cost to embedded systems.
Features
- Single Cortex-A55, up to 1GHz
- 512MB – 4GB DDR4 RAM
- 4GB eMMC NAND Flash
- Size S, 30x30mm²
- Dual 10/100/1000MBit Ethernet
- USB 2.0, 2x CAN, UART, I2C, SPI, ADC
- -40 °C~+85 °C industrial temperature range
Comparison
Applications
- IoT
- Industrial controls
- Mobile applications