Skip to main content
Renesas Electronics Corporation

Overview

The RL78/F15 Target Board is a CPU board that can be used in connection with the E2 on-chip debugging emulator, and enables simple and easy evaluation of the target MCU.

Features

  • Incorporates RL78/F15 – 144-pin QFP, 512KB Flash - R5F113TL
  • A 4MHz resonator and a 32.768kHz resonator are mounted
  • Equipped with universal area (2.54mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

Products in the Design

Sample & Buy

Y-QB-R5F113TL-TB-V2

Active
Pb (Lead) Free:No

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.

Videos & Training

Support

Support Communities

  1. The Simulator for RTOS(RI78V4) used for RL78F15,System time not add.

    Hello  I used RI78V4 RTOS in RL78F15 R5F113GK.   My development team has no hardware for the time being, so I need to use the simulator. When i used RL78_G13 R5F100SL the system time add. I chenage the chip to RL78F15 R5F113GK ,the Simulator system not add ,and the task ...

    Mar 1, 2021
  2. RL78/F15 Guidance Request: Internal RTC Usage on RL78 R5F113LKCLFB#15_LQFP64

    Hi, I am currently working with the RL78 series device R5F113LKCLFB#15_LQFP64 and would like to clarify the usage of its internal RTC. Specifically, I would like to understand: How to configure and use the internal RTC functionality, including both hardware setup (such as clock source, backup battery ...

    Jul 2, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.