Skip to main content
Renesas Electronics Corporation

Features

  • CPU: G3M core, Max. 120MHz
  • Voltage: 3V to 5.5V
  • Package: 144-pin LFQFP
  • Memory: SRAM Max. 100KB, Program Flash Max. 1MB
  • Timer: 16-bit Timer (ch) x 28, Watchdog Timer (ch) x 1, STM, GTM(ARU, CMU, TBU, ICM, CMP, MON, DTMx2unit, MCS)
  • PWM: PWM Output x 6, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 16 MHz
  • Others: PLL, Power-On Reset

Description

The RH850/P1L-C microcontroller is suitable for low end chassis and safety systems and can support the ASIL D safety standard. The P1L-C completes the MCU line up targeting the chassis and safety application space. First P1H-C and P1M-C were created targeting high and mid range chassis and safety systems and these achieved very high functional safety and security compliance. Now P1L-C also achieves both high functional safety compliance and security for downsized chassis application with smaller feature set and small package such as 80 pin line up.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)512, 1024
RAM (KB)64, 100
Supply Voltage (V)3 - 5.5
I/O Ports49, 63, 87
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +160
Ethernet speed-
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2, 3, 4
SPI (ch)3
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8, 12, 20
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10012 x 12 x 1.71000.4
QFP14416 x 16 x 1.71440.4
QFP8010 x 10 x 1.7800.4

Applications

  • Chassis & Safety

Applied Filters: