TB-S3A3 Target Board Kit
The S3A3 Target Board (TB-S3A3) features the 48MHz Arm® Cortex®-M4 core, S3A3 microcontrollers (MCUs) that integrate analog, timing, power management, safety, and...
Ideal for portable medical and fitness devices with smart connected sensors, the S3A3 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 512KB of flash memory, and 96KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, a rich set of analog and timing peripherals, power management, and safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
Renesas Synergy™ Software Package (SSP) A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
|
Software Package | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
3 items
|
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code | ZIP 6.84 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy | |
Sample Code | ZIP 6.46 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy | |
Sample Code | ZIP 7.40 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy | |
Sample Code | ZIP 8.43 MB IDE: e2 studio | |
4 items
|
The S3A3 Target Board (TB-S3A3) features the 48MHz Arm® Cortex®-M4 core, S3A3 microcontrollers (MCUs) that integrate analog, timing, power management, safety, and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: