Skip to main content
Renesas Electronics Corporation

Features

  • 48MHz Arm® Cortex®-M4 CPU
  • Ideal for portable medical and fitness devices with smart connected sensors
  • Segment LCD controller
  • Capacitive Touch Sensing Unit
  • USB 2.0 Full-Speed
  • Rich set of analog and timing peripherals
  • Power management
  • Safety and security features

Description

Ideal for portable medical and fitness devices with smart connected sensors, the S3A3 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 512KB of flash memory, and 96KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, a rich set of analog and timing peripherals, power management, and safety and security features.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUARM Cortex-M4
Program Memory (KB)512
RAM (KB)96
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)1.6 - 5.5
I/O Ports52, 84, 126
DMA (ch)4
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)48
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)2
I2C (#)2, 3
CAN (ch)1
CAN-FD (ch)0
SDHI (ch)0, 1
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)6
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)18, 25, 28
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Capacitive Touch Sensing Unit (ch)24, 27
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerYes
Security & EncryptionUnique ID, TRNG, AES, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA7 x 7 x 1.051000.65
LGA7 x 7 x 1.051450.5
LQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.71000.5
LQFP20 x 20 x 1.41440.5
QFN8 x 8 x 0.8640.4

Applications

  • Patient monitor

Applied Filters: