Lead Count (#) | 64 |
Pkg. Code | pkg_11658 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 5A002 |
HTS (US) | 8542.31.0001 |
RoHS (R7FS3A37A3A01CFM#BA0) | EnglishJapanese |
Pb (Lead) Free | Yes |
Program Memory (KB) | 512 |
Data Flash (KB) | 8 |
SRAM | 96 KB |
Lead Count (#) | 64 |
Operating Voltage Range (V) | 1.6 - 5.5 |
Operating Freq (Max) (MHz) | 48 |
DAC | 8-bit x 2-ch, 12-bit x 1-ch |
I/O Ports | 52 |
CAN (ch) | 1 |
Safety | Yes |
Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES256, GHASH |
Family Name | Synergy MCU |
DMA | No |
Moisture Sensitivity Level (MSL) | 3 |
Country of Assembly | China |
Country of Wafer Fabrication | Japan |
Price (USD) | 1ku | 6.29574 |
10-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 1 |
12-Bit Timer (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
16-Bit A/D Converter (ch) | 0 |
16-Bit Timer (ch) (#) | 0 |
32-Bit High Res Timer (ch) | 0 |
32-Bit Timer (ch) | 0 |
8-Bit D/A Converter (ch) | 2 |
8-Bit Timer (ch) | 0 |
Asynchronous General Purpose Timer (ch) | 0 |
CAN-FD (ch) | 0 |
CPU | M4 |
Capacitive Touch Sensing Unit (ch) | 0 |
Carrier Type | Tray |
EtherCat (ch) (#) | 0 |
Ethernet (ch) | 0 |
Family Name | |
Group Name | S3A3 |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
I3C (ch) | 0 |
IrDA | No |
Lead Compliant | Yes |
Length (mm) | 10 |
Longevity | 2036 Mar |
Low-Power Analog Comparator (ch) | 0 |
MOQ | 1280 |
PWM Output (pin#) | 0 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Pkg. Type | LFQFP |
RAM (KB) | 96 |
RTC | No |
SCI or UART (ch) | 0 |
SSI (ch) | 0 |
Security | 128-bit Unique ID TRNG AES(128/256) GHASH |
Series Name | S3 |
Supply Voltage (V) | 1.6 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 1.7 |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Watchdog Timer (ch) | 1 |
Width (mm) | 10 |
Wireless | 0 |
Ideal for portable medical and fitness devices with smart connected sensors, the S3A3 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 512KB of flash memory, and 96KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, a rich set of analog and timing peripherals, power management, and safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.