Overview
Description
MRZ ID/Passport OCR is vision-based Machine-Readable Zone (MRZ) scanning on documents such as ID cards and passports. It leverages the edge AI capabilities of the EK-RA8D1 platform, ensuring seamless and efficient on-device processing. The system uses a camera module to detect MRZ codes and display the decoded information, making it ideal for high-accuracy, real-time, low-power, edge AI deployments. Easily manage and monitor your MRZ scanning solution through the intuitive PerCV.ai platform.
Features
- Vision-AI based: execute on-device AI inference to achieve low-latency performance
- Vision-only OCR: high-performance MRZ scanning without additional sensors
- Supported MRZ formats: compatibility with TD1, expandable to TD2, TD3, MRVA, and MRVB
- Plug-and-play implementation: easy integration for quick time-to-market
- Compact design: ideal for space and energy-constrained integrations
Comparison
Applications
- Automated passport control
- Boarding processes
- Access control system
- Government & public services
- Transportation & logistics
- Smart fare collection
- Smart city
- Access control system
- e-commerce & delivery