Skip to main content
Renesas Electronics Corporation

We offer an extensive portfolio of standard logic ICs and high-speed CMOS FCT, LVC, and ALVC solutions for high-performance, low-voltage computing and communications systems. Our Fast CMOS Technology (FCT) line features octal line drivers, 16-bit buffers, bi-directional bus transceivers, latches, multiplexers, and high-speed comparators—ideal for high-current drive bus interface applications. Low-voltage CMOS (LVC) products support 5V tolerance, hot insertion, and 3.3V/2.5V operation, with features such as buffer drivers, bus transceivers, latches, and universal bus transceivers. Renesas Advanced Low-Voltage CMOS (ALVC) products are optimized for high-speed computing and include buffer drivers, latches, and transceivers.

Compare All Products

About Bus Transceivers

About Bus Transceivers

Bus transceivers utilize CMOS logic gates to enable smooth data flow within a system, allowing communication between data buses. They are commonly used for two-way data transmission between internal memory and processing device buses or between internal and external device buses. Bus transceivers are available in synchronous or asynchronous configurations. Synchronous bus transceivers transmit data in a continuous stream. Asynchronous devices send data in smaller, variable-sized groups. Serial bus transceivers transmit one bit at a time, while parallel bus transceivers handle multiple bits simultaneously. We offer bus transceivers in 8-, 16-, and 32-bit configurations with two- or three-state outputs, 5V input tolerance, and bus-hold capabilities.