Skip to main content

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage ≤1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced output drivers: ±24mA
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V, TA = 25 °C
  • Available in 48-pin SSOP and TSSOP packages

Description

The 74FCT162244T 16-bit high-speed, low-power buffer/line driver can operate as an independent 4-bit, 8-bit, or combined 16-bit operation. The 74FCT162244T reduces the need for external series terminating resistors while still providing very high-speed operation for loads of less than 200pF. The device operates at -40 °C to +85 °C. For the Mil version, see 54FCT162244T.

Parameters

AttributesValue
FunctionBuffer/Driver
Pkg. CodePVG48
Temp. Range (°C)-40 to 85°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64

Applied Filters: