Skip to main content

Features

  • Standard and A speeds
  • Low input and output leakage ≤1µA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: VOH = 3.3V (typ.); VOL = 0.3V (typ.)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in a 20-pin SOIC package

Description

The 74FCT621T is an octal transceiver with non-inverting open-drain bus compatible outputs in both send and receive directions. The B bus outputs are capable of sinking 64mA, providing very good capacitive drive characteristics. The 74FCT621A is designed for asynchronous two-way communication between data buses. The device operates at -40 °C to +85 °C.

Parameters

AttributesValue
FunctionTransceiver
Pkg. CodePSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
Speed GradeA

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC12.8 x 7.6 x 2.34201.27

Applied Filters: