Skip to main content
Renesas Electronics Corporation

EHB (Embedded Host Bridges)

Our embedded host bridges (EHB) serve as the central hub connecting host processors, system memory, and input/output (I/O) devices. An integral part of system communication, host bridges enable seamless access to shared memory for the host processor and system I/O. They also provide a crucial link for system control, allowing the host processor and system controller to configure and manage I/O operations effectively. Designed to meet diverse system requirements, our EHBs deliver reliable and optimized performance—whether supporting discrete processors or compact embedded integrated controllers.

PowerSpan II

The PowerSpan II™, available in single or dual PCI variants, is a multi-port PCI bus switch, bridging PCI to processors. Its cutting-edge switched PCI architecture delivers unmatched flexibility, enhancing transfer concurrency, efficiency, and burst performance. Features include integrated PCI-to-PCI bridging, concurrent prefetch read, multi-port DMA operation, and CompactPCI Hot Swap support.