Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 1:20 differential clock fanout buffer
  • 100 ps maximum device skew
  • SiGe technology
  • Supports DC to 2 GHz operation of clock or data signals
  • ECL/PECL compatible differential clock outputs
  • ECL/PECL/HSTL compatible differential clock inputs
  • Single 3.3 V, -3.3 V, 2.5 V or -2.5 V supply
  • Standard 52 lead LQFP package with exposed pad for enhanced thermal characteristics
  • Supports industrial temperature range
  • Pin and function compatible to the MC100EP221
  • 52-lead Pb-free Package Available

Description

The MC100ES6221 is a bipolar monolithic differential clock fanout buffer. Designed for most demanding clock distribution systems, the MC100ES6221 supports various applications that require the distribution of precisely aligned differential clock signals. Using SiGe technology and a fully differential architecture, the device offers very low skew outputs and superior digital signal characteristics. Target applications for this clock driver is high performance clock distribution in computing, networking and telecommunication systems.

Applied Filters: