Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

These microcontrollers incorporate an IT900/IT700 power line modem developed by YITRAN and are optimized for power line communication. The frequency band used for power line communication is 100 to 400 kHz, and a maximum communication rate of 500 Kbps is possible (when set to Japan or North America mode). When using the PLL frequency synthesizer, the maximum operating frequency is 30.72 MHz. 100-pin packages are available.

Applications

  • Metering
Part NumberStatusSamplesStockPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
R5F36S16NFB#U0Last Time BuyN/AOut of StockHTFQFPM16C/601620KB128KB8KB100#30.72MHz16-bit x 11-ch10-bit x 18-chYesYesNo0No-20 to +85°C
R5F36S1EDFB#U0Last Time BuyN/AOut of StockHTFQFP1ku | $17.75M16C/601631KB256KB8KB100#30.72MHz16-bit x 11-ch10-bit x 18-chYesYesNo0No-40 to +85°C

Support Communities

  1. M16C/6S1 flash programming via serial port

    anyone has user manual to program flash with serial port on M16C mcu like R8C 1X/2X?I want the the control command.

    Nov 4, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources