| CAD Model: | View CAD Model |
| Pkg. Type: | HTFQFP |
| Pkg. Code: | pkg_6816 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.2 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | M16C/60 |
| Bit Size | 16 |
| RAM (KB) | 20KB |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 8 |
| Lead Count (#) | 100 |
| Operating Freq (Max) (MHz) | 30.72 |
| Timer | 16-bit x 11-ch |
| ADC | 10-bit x 18-ch |
| RTC | Yes |
| LVD or PVD | Yes |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Temp. Range (°C) | -20 to +85°C |
| Family Name | M16C |
| Length (mm) | 14 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.2 |
| Width (mm) | 14 |
These microcontrollers incorporate an IT900/IT700 power line modem developed by YITRAN and are optimized for power line communication. The frequency band used for power line communication is 100 to 400 kHz, and a maximum communication rate of 500 Kbps is possible (when set to Japan or North America mode). When using the PLL frequency synthesizer, the maximum operating frequency is 30.72 MHz. 100-pin packages are available.