Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/5L, M16C/56 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Automotive
  • Car Audio
Part NumberStatusSamplesStockPackageCPUBit SizeRAM (KB)Program Memory (KB)Data Flash (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
R5F35L23JFEObsoleteN/AOut of StockPackageM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +85°C
R5F35L23KFEObsoleteN/AOut of StockPackageM16C/60168KB96KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +125°C
R5F35L26JFEObsoleteN/AOut of StockPackageM16C/601612KB128KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +85°C
R5F35L26KFEObsoleteN/AOut of StockPackageM16C/601612KB128KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +125°C
R5F35L2EJFEObsoleteN/AOut of StockPackageM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +85°C
R5F35L2EKFEObsoleteN/AOut of StockPackageM16C/601620KB256KB8KB80#32MHz16-bit x 9-ch10-bit x 27-chYesYesNo1No-40 to +125°C
R5F35L30JFFObsoleteN/AOut of StockPackageM16C/60164KB64KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +85°C
R5F35L30KFFObsoleteN/AOut of StockPackageM16C/60164KB64KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +125°C
R5F35L33JFFObsoleteN/AOut of StockPackageM16C/60168KB96KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +85°C
R5F35L33KFFObsoleteN/AOut of StockPackageM16C/60168KB96KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +125°C
R5F35L36JFFObsoleteN/AOut of StockPackageM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +85°C
R5F35L36KFFObsoleteN/AOut of StockPackageM16C/601612KB128KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +125°C
R5F35L3EJFFObsoleteN/AOut of StockPackageM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +85°C
R5F35L3EKFFObsoleteN/AOut of StockPackageM16C/601620KB256KB8KB64#32MHz16-bit x 9-ch10-bit x 16-chYesYesNo1No-40 to +125°C

Support Communities

  1. M16C/5L - Problem accessing BLOCK 3 in flash

    I have just ported a bootloader across from M16C/29 to M16C/5L.The bootloader works fine and all addresses in block 1-3 can be written/erased.The bootloader is in BLOCK0, (F0000-FFFFF).The application is downloaded to BLOCK3-BLOCK1 (C0000 to EFFFF).Now to ...

    Mar 25, 2011
  2. Is there a CAN API for M16C/5L?

    Does anyone know where to get the source code for the CAN API for M16C/5L? I downloaded a package called  an_reu05b0063_mcu_can.zip from the renesas website but the drivers included are for other models. I tried using the one for M16C29 but it does not ...

    Mar 6, 2012
  3. Possible to determine, at runtime, if code is executing on M16C/5LD or M16C/56D?

    Hi, I have a product where we are currently using a MCU from the M16C/5LD group. In some configurations of this product we use the CAN interface, in other instances we do not use the CAN at all. For reasons out of my control we now need to ...

    Sep 17, 2020
View All Results from Support Communities (8)

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. (M16C/5X,M16C/63,M16C/64,M16C/65) What happens to count source when CPU clock is changed?

    For peripheral functions supplied by peripheral function clock f1, the on-chip oscillator clock becomes the count source of those peripheral functions. For peripheral functions supplied by any of peripheral clocks fOCO-S, fOCO-F, FOCO40M, fC32, or fC, their count sources will be unchanged even if the CPU clock ...

    Mar 22, 2012
  3. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources