Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND - No Recommended Replacements Available - NRND
KAD5610P-21 is not recommended for new designs and has no alternative product available.

Features

  • Programmable gain, offset and skew control
  • 1.3GHz analog input bandwidth
  • 60fs clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two's complement, gray code or binary data format
  • DDR LVDS compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)
  • SNR = 60.7dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 86.1dBc for fIN = 105MHz (-1dBFS)
  • Power consumption
  • 411mW at 250MSPS
  • 327mW at 125MSPS

Description

The KAD5610P is a family of low-power, high performance, dual-channel 10-bit, analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5610P-25 is the fastest member of this pin-compatible family, which also features sample rates of 210MSPS (KAD5610P-21), 170MSPS (KAD5610P-17) and 125MSPS (KAD5610P-12). A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of gain, skew and offset matching between the two converter cores. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5610P is available in a 72 Ld QFN package with an exposed paddle. Performance is specified over the full industrial temperature range (-40°C to +85°C).

Parameters

Attributes Value
Resolution (bits) 10
Channels (#) 2
Conversion Rate (Max) (kSPS) 210000
Input BW (MHz) 1300
Power Consumption (mW) 387
SFDR (dB) (dB) 82
SNR (dbFS) 60.8
Interface LVDS/LVCMOS
Supply Voltage (V) 1.8 - 1.8
Digital Supply Voltage (V) 1.8 - 1.8
Differential NonLinearity LSB 0.5
Integral NonLinearity LSB 0.75
Input VIN ((VPP, differential)) 1.47
Qualification Level Standard

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
QFN 10.0 x 10.0 x 0.90 72 0.5

Applications

  • Power Amplifier Linearization
  • Radar and Satellite Antenna Array Processing
  • Broadband Communications
  • High-Performance Data Acquisition
  • Communications Test Equipment
  • WiMAX and Microwave Receivers

Applied Filters: