Features
- Supports fixed-output and USB PD power supplies up to 200W
- High-frequency adaptive ZVS control for high efficiency, high power density, and low EMI
- User-configurable ZVS timing for optimization with different power devices
- Peak power mode enables higher output power without transformer over-design
- Fine-step CV/CC regulation through SSR
- Adaptive multi-mode control using PWM, PW-PFM, and burst modes for improved efficiency and silent operation
- Integrated switch for switching-mode VCC regulation
- Compatible with Renesas SuperGaN® GaN FETs and power MOSFETs
- Integrated protection against brownout, short-circuit, overvoltage, and optocoupler failure
- AC unplug detection and X-capacitor discharge control
Description
The iW9880 is a next-generation digital zero-voltage switching (ZVS) flyback controller designed for high-efficiency AC/DC power conversion. Featuring high-frequency ZVS operation and peak power capability, it delivers high power density, precise voltage and current regulation, and low electromagnetic interference (EMI). The device supports USB Power Delivery (USB PD) and fixed-output power supply applications up to 200W.
Optimized for use with TL431 and other third-party secondary-side regulation (SSR) devices, the iW9880 enables accurate multi-level constant voltage (CV) regulation and stable fixed-output operation. Its advanced digital control architecture helps improve efficiency across a wide operating range while supporting fast transient response.
The iW9880 can also be paired with third-party USB PD protocol controllers to support USB PD 3.2 applications, delivering highly accurate voltage and current regulation, fast dynamic load response, and efficient power conversion for chargers, adapters, and other high-performance power supply designs.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | SSR Flyback |
| Control Mode | Primary-Side Regulation with MMC, ZVS, Peak Current Mode DCM |
| UVLO Rising (V) | 18 |
| UVLO Falling (V) | 7.48 |
| VBIAS (Max) (V) | 41 |
| PWMs (#) | 1 |
| FET Driver Output Current (Max) (A) | 0.172 |
| Output Power Max (W) | 200 |
| Switching Frequency (KHz) | 75 - 360 |
| No Load Power (mW) | 60 |
| Controller / Integrated | Controller |
| Advanced Features | Cable Fault Protection, PrimAccurate |
| Simulation Model Available | No |
| Temp. Range (°C) | -40 to +125°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC-10 | 5.0 x 3.89 x 1.75 | 10 | 1 |
Applications
- PD Chargers and Adapters
- Home Appliances
- Battery Chargers
- Power Tools
- Lighting
Applied Filters: