Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Digital Green-Mode Synchronous Rectifier Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):0.118 x 0.118 x 0.0512
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationHigh performance synchronous rectifier for compact AC/DC adapters
Compatible Primary-Side ICiW1602, iW1699B, iW1702, iW1760B, iW1762, iW1766C1, iW1780H, iW1781, iW1791, iW1797, iW1799, iW18xx
FunctionSynchronous Rectifier Controller
MOQ3000
Parametric CategorySynchronous Rectifier Controllers
Pitch (mm)0.95
Pkg. Dimensions (mm)0.118 x 0.118 x 0.0512
Pkg. TypeSOT23-6L
Qty. per Reel (#)3000
Supported Protocols-
Temp. Range (°C)-40 to +85°C

Description

Combined with a MOSFET, the iW673 can emulate the diode rectifier at the secondary side of the flyback to reduce conduction loss. The iW673 determines the timing of the driver by sensing the voltage across the RDSON to achieve lossless sensing. The iW673 uses proprietary digital adaptive turn-off control technology to minimize the turn-off dead time of the synchronous rectifier so that the parallel Schottky diode required by conventional synchronous rectifiers can be eliminated. The integrated driver has strong driving capability for high efficiency. The operating power consumption of the controller excluding the driver is less than 4mW at no load to achieve the ultra-low no-load power consumption for 5V applications. The iW673 integrates a pulse linear regulator to maintain the operation of the synchronous rectifier at low system output voltage when the system is operating in constant current (CC) mode.

A DiaSIM™ simulation model is available for the iW673. For more information and where to download, visit the DiaSIM page.