Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:ISLA216S20 is not recommended for new designs and has no alternative product available.

Features

  • JESD204A/B High Speed Data Interface
  • JESD204A Compliant
  • JESD204B Device Subclass 0 Compliant
  • JESD204B Device Subclass 2 Compatible
  • JESD204 Output Lanes Run up to 4.375Gbps
  • Highly Configurable JESD204 Transmitter
  • Multiple Chip Time Alignment and Deterministic Latency Support (JESD204B Device Subclass 2)
  • SPI Programmable Debugging Features and Test Patterns
  • 48-pin QFN 7mmx7mm Package

Description

The ISLA216S is a series of low-power, high-performance, 16-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA216S is part of a pin-compatible family of 12-, 14-, and 16-bit A/Ds with maximum sample rates ranging from 130 to 500MSPS and shares the same analog core as Intersil's proven ISLA216P series of ADCs. The family minimizes power consumption while providing state-of-the art dynamic performance, offering an optimal performance-vs-power trade-off. Differentiating the ISLA216S from the ISLA216P is its highly configurable, JESD204B-compliant, high speed serial output link. The link offers data rates up to 4. 375Gbps per lane and multiple packing modes. It uses two lanes to transmit the conversion data. The SERDES transmitter also provides deterministic latency and multi-chip time alignment support to satisfy an application's complex synchronization requirements. A serial peripheral interface (SPI) port allows for extensive configurability of the JESD204B transmitter including access to its built-in link and transport-layer test patterns. The SPI port also provides control for numerous additional features including the fine gain and offset adjustments of the two ADC cores as well as the programmable clock divider, enabling 2x and 4x harmonic clocking. The ISLA216S is available in a space-saving 7mmx7mm 48 Ld QFN package. The package features a thermal pad for improved thermal performance and is specified over the full industrial temperature range (-40°C to +85°C).

Parameters

AttributesValue
Resolution (bits)16
Channels (#)1
Conversion Rate (Max) (kSPS)200000
Input BW (MHz)620
Power Consumption (mW)815
SFDR (dB) (dB)93
SNR (dbFS)77.2
InterfaceJESD204B High Speed Serial
Supply Voltage (V)1.8 - 1.8
Digital Supply Voltage (V)1.8 - 1.8
Differential NonLinearity LSB0.17
Integral NonLinearity LSB12
Input VIN ((VPP, differential))2.08
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN7.0 x 7.0 x 0.90480.5

Applications

  • Radar and Satellite Antenna Array Processing
  • Broadband Communications and Microwave Receivers
  • High-Performance Data Acquisition
  • Communications Test Equipment
  • High-Speed Medical Imaging
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISLA216S20IR1ZActiveAvailableIn StockRoHS:EN
QFN1ku | $288.8648#Tray3YesNickel/Palladium/Gold-e4-40 to +85°CTAIWAN, CANADATAIWAN

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?