Lead Count (#) | 20 |
Pkg. Code | LBC |
Pitch (mm) | 0.5 |
Pkg. Type | TQFN |
Pkg. Dimensions (mm) | 3.99 x 3.00 x 0.75 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
RoHS (ISL97694AIRTZ-T) | Download |
Lead Count (#) | 20 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -40 to +85°C |
Backlight for LCD Size (inches) | 17 - 17 |
Brightness Control | Yes |
Channels (#) | 6 |
Fault Switch | Yes |
Frequency Range (MHz) | .4 - 1.5 |
IQ (Max) (μA) | 1000 |
ISW (Typical) (mA) | 2800 |
Input Voltage (Max) (V) | 5.5 |
Input Voltage (Min) (V) | 2.4 |
Input Voltage Range (V) | 2.4 - 5.5 |
Integrated Diode | No |
Interface | I2C |
LEDs (#) | 6 |
Length (mm) | 4.0 |
MOQ | 6000 |
Output Current Max/Channel (mA) | 30 |
Output Voltage (Max) (V) | 26 |
Over Voltage Protection | Yes |
Parametric Category | Backlight LED Drivers |
Peak Efficiency (%) | 90 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 3.0 x 0.75 |
Pkg. Type | TQFN |
Qualification Level | Standard |
Thickness (mm) | 0.75 |
Topology [Rail 1] | Inductor Boost |
Total Current for DC/DC Lighting (mA) | 180 |
Width (mm) | 3.0 |
The ISL97692, ISL97693, ISL97694A are Intersil’s highly integrated 4- and 6-channel LED drivers for display backlighting. These parts maximize battery life by featuring only 1mA quiescent current, and by operating down to 2. 4V input voltage, with no need for higher voltage supplies. The ISL97692 has four channels and provides 8-bit PWM dimming with adjustable dimming frequency up to 30kHz. The ISL97693 has six channels with Direct PWM dimming control. The ISL97694A has 6 channels and provides 8-, 10-, or 12-bit PWM dimming with adjustable dimming frequency up to 30kHz, 7. 5kHz, or 1. 875kHz, respectively, controlled with I2C or PWM input. The ISL97692 and ISL97694A feature phase shifting that may be enabled optionally, providing an optimized phase delay between channels. In the ISL97692 and ISL97694A, phase shifting can multiply the effective dimming frequency by four and six allowing above audio-band PWM dimming with 10-bit dimming resolution. The ISL97692, ISL97693, ISL97694A employ adaptive boost architecture, which keeps the headroom voltage as low as possible to maximize battery life while allowing ultra low dimming duty cycle as low as 0. 005% at 100Hz dimming frequency in Direct PWM mode. The ISL97692, ISL97693, ISL97694A incorporate extensive protection functions including string open and short circuit detections, OVP, and OTP. The ISL97692, ISL97693 are offered in the 16 Ld 3x3mm TQFN package, and a 16 bump 1. 7x1. 7mm WLCSP for the ISL97692. The ISL97694A is offered in the 20 Ld 3x4mm TQFN package. All parts operate in ambient temperature range of -40°C to +85°C.