Features
- >90% Efficiency
- 2.0A, 200mΩ Power MOSFET
- 2.3V to 5.5V Input
- 1.1*VIN up to 25V Output
- 600kHz/1.2MHz Switching Frequency Selection
- Adjustable Soft-Start
- Internal Thermal Protection
- 1.1mm Max Height 8 Ld MSOP Package
- Pb-Free (RoHS compliant)
- Halogen Free
Description
The ISL97519A is a high frequency, high efficiency step-up voltage regulator operated at constant frequency PWM mode. With an internal 2. 0A, 200mΩ MOSFET, it can deliver up to 1A output current at over 90% efficiency. Two selectable frequencies, 600kHz and 1. 2MHz, allow trade offs between smaller components and faster transient response. An external compensation pin gives the user greater flexibility in setting frequency compensation allowing the use of low ESR Ceramic output capacitors. When shut down, it draws <1µA of current and can operate down to 2. 3V input supply. These features, along with 1. 2MHz switching frequency, make it an ideal device for portable equipment and TFT-LCD displays. The ISL97519A is available in an 8 Ld MSOP package with a maximum height of 1. 1mm. The device is specified for operation over the full -40°C to +85°C temperature range.
Applications
- TFT-LCD displays
- DSL modems
- PCMCIA cards
- Digital cameras
- GSM/CDMA phones
- Portable equipment
- Handheld devices
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL97519AIUZ | Obsolete | N/A | In Stock | RoHS:EN | MSOP | 8# | Tube | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL97519AIUZ-T | Obsolete | N/A | In Stock | RoHS:EN | MSOP | 8# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
| ISL97519AIUZ-TK | Obsolete | N/A | In Stock | RoHS:EN | MSOP | 8# | Reel | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | -40 to +85°C |
Filters
Applied Filters
- Application NotePDF 592 KB an9208 Feb 01, 2018AI-generated Summary: The document discusses high frequency power converters, focusing on ZVS-QRC and multi-resonant topologies that reduce switching losses by operating switches at zero voltage. It highlights challenges like EMI and high voltage stress. The SEPIC converter is introduced, explaining its ability to buck or boost voltage without polarity inversion. The document details SEPIC’s operating modes, voltage-current relationships, and the importance of inductor values for continuous or discontinuous conduction modes.
- Product Change NoticePDF 398 KB PCN15046 Jan 07, 2016
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 650 KB an9210 Dec 21, 2001AI-generated Summary: This document presents a new PSPICE subcircuit model for power MOSFETs with global temperature options. It details synchronous rectifier circuit operation, including gate biasing and conduction modes. The model accurately simulates switching waveforms, diode recovery, and temperature-dependent efficiency. Measured and modeled data show excellent correlation for output characteristics, threshold voltage, breakdown voltage, and on-resistance across temperature ranges. Limitations in linear mode modeling are noted due to PSPICE assumptions.
- Application NotePDF 387 KB an9209 Aug 13, 1998AI-generated Summary: The document presents an empirical SPICE-2 subcircuit model for power MOSFETs, accurately simulating static and dynamic behaviors including first and third-quadrant operations and avalanche breakdown. The model aligns closely with measured data and is compatible with all SPICE versions without code modification. It uses parameters derived from datasheets or simple measurements. The document also includes detailed comparisons of measured and calculated curves for transfer, output, switching, and diode recovery characteristics. Additionally, it provides legal and usage disclaimers from Renesas Electronics.
- Application NotePDF 349 KB an7244 Aug 12, 1998AI-generated Summary: Power MOSFETs feature a positive temperature coefficient of resistance, enhancing stability and preventing thermal runaway by increasing resistance as temperature rises. Their gate terminals have extremely high input impedance with minimal leakage current, dominated by capacitive characteristics. Switching speed depends on gate resistance and capacitance, with polysilicon gates offering higher resistance and lower frequency operation than metal gates. MOSFETs require a gate-to-source voltage exceeding a threshold (around 2V) and typically about 10V to fully saturate and deliver maximum drain current. TTL and CMOS drivers differ in voltage capability and switching speed, often requiring buffering for optimal performance.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 592 KB an9208 Feb 01, 2018AI-generated Summary: The document discusses high frequency power converters, focusing on ZVS-QRC and multi-resonant topologies that reduce switching losses by operating switches at zero voltage. It highlights challenges like EMI and high voltage stress. The SEPIC converter is introduced, explaining its ability to buck or boost voltage without polarity inversion. The document details SEPIC’s operating modes, voltage-current relationships, and the importance of inductor values for continuous or discontinuous conduction modes.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
- Application NotePDF 650 KB an9210 Dec 21, 2001AI-generated Summary: This document presents a new PSPICE subcircuit model for power MOSFETs with global temperature options. It details synchronous rectifier circuit operation, including gate biasing and conduction modes. The model accurately simulates switching waveforms, diode recovery, and temperature-dependent efficiency. Measured and modeled data show excellent correlation for output characteristics, threshold voltage, breakdown voltage, and on-resistance across temperature ranges. Limitations in linear mode modeling are noted due to PSPICE assumptions.
- Application NotePDF 387 KB an9209 Aug 13, 1998AI-generated Summary: The document presents an empirical SPICE-2 subcircuit model for power MOSFETs, accurately simulating static and dynamic behaviors including first and third-quadrant operations and avalanche breakdown. The model aligns closely with measured data and is compatible with all SPICE versions without code modification. It uses parameters derived from datasheets or simple measurements. The document also includes detailed comparisons of measured and calculated curves for transfer, output, switching, and diode recovery characteristics. Additionally, it provides legal and usage disclaimers from Renesas Electronics.View More (6)
Application Notes & White Papers (6)
- Product Change NoticePDF 398 KB PCN15046 Jan 07, 2016
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
600kHz/1.2MHz PWM Step-Up Regulator Evaluation Board
The ISL97519AIUZEVALZ and ISL97519IUZEVALZ evaluation boards are used to evaluate the ISL97519A and ISL97519 step-up voltage regulators that operate with high frequency and high efficiency. These kits are designed to deliver over 90% efficiency and provide a dip switch that allows users to... Read More
Support Communities
-
ISL97519 output at 3 Volts with Enable pin low
I'm using an ISL97519 switching regulator with a 3.2 Volt input and 5 Volt fixed output. My PCB implements the typical operating circuit detailed in the ISL datasheet. The output is a stable 5 Volts with enable pulled high, but only drops to 3.0 Volts when the ...
Sep 7, 2020 -
Looking for step-up dc/dc converter with Vin 2.5V , Vout 30V
Hello Team, I am looking for a boost converter with the following requirements : Vin 2.5 To 4V Vout >30V power output 8W, I did not manage to find any boost device that accepts Vin below 4.5V, could you please advise if we have anything to offer? Thanks in ...
Dec 7, 2023