Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Diode Emulation Functionality in Deep and Deeper Sleep Modes for Improved Light Load Efficiency
  • Single-phase Power Conversion
  • "Loss-less" Current Sensing for Improved Efficiency and Reduced Board Area
  • Optional Discrete Precision Current Sense Resistor
  • Internal Gate-Drive and Boot-Strap Diodes
  • Precision CORE Voltage Regulation
  • 0.8% System Accuracy Over-Temperature
  • 6-Bit Microprocessor Voltage Identification Input
  • Programmable "Droop" and CORE Voltage Slew Rate
  • Direct Interface with System Logic for Deep and Deeper Sleep Modes of Operation
  • Easily Programmable Voltage Setpoints for Initial "Boot", Deep Sleep and Deeper Sleep Modes
  • Excellent Dynamic Response
  • Combined Voltage Feed-Forward and Average Current Mode Control
  • Overvoltage, Undervoltage and Overcurrent Protection
  • Power-Good Output with Internal Blanking during VSEL and Mode Changes
  • User Programmable Switching Frequency of 250kHz to 500kHz
  • Pb-Free (RoHS Compliant)

Description

The ISL9501 Single-phase Buck PWM control IC, with integrated half bridge gate drivers, proVSELes a precision voltage regulation system for microprocessors in notebook computers. Single-phase operation proVSELes flexibility in meeting the requirements of the latest microprocessors. This control IC also features both input voltage feed-forward and average current mode control for excellent dynamic response, “Loss-less” current sensing using MOSFET rDS(ON) and user selectable switching frequencies from 250kHz to 500kHz. The ISL9501 includes a 6-bit digital-to-analog converter (DAC) that dynamically adjusts the CORE PWM output voltage. The ISL9501 also has logic inputs to select Active, Deep Sleep and Deeper Sleep modes of operation. A precision reference, remote sensing and proprietary architecture, with integrated, processor-mode, compensated “Droop”, proVSELe excellent static and dynamic CORE voltage regulation. To improve efficiency at light loading, the ISL9501 will operate in diode emulation in Deep and Deeper Sleep modes. Another feature of this IC controller is the PGOOD monitor circuit that is held low until CORE voltage increases (during its soft-start sequence) to within 12% of the “Boot” voltage. This PGOOD signal is masked during VSEL changes. Output overcurrent, overvoltage and undervoltage are monitored and result in the converter latching off and PGOOD signal being held low. The overvoltage and undervoltage thresholds are 112% and 84% of the VSEL, Deep or Deeper Sleep setpoint, respectively. Overcurrent protection features a 32 cycle overcurrent shutdown. PGOOD, overvoltage, undervoltage and overcurrent proVSELe monitoring and protection for the microprocessor and power system. The ISL9501 IC is available in a 38 Ld TSSOP and a 40 Ld QFN.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL9501CRZObsoleteN/AOut of StockRoHS:EN
QFN40#Tube6.0 x 6.0 x 0.90No0 to +70°C
ISL9501CRZ-TObsoleteN/AOut of StockRoHS:EN
QFN40#Reel6.0 x 6.0 x 0.90No0 to +70°C
ISL9501CVZObsoleteN/AIn StockRoHS:EN
TSSOP38#Tube39.7 x 4.4 x 0.92YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL9501CVZ-TObsoleteN/AOut of StockRoHS:EN
TSSOP38#Reel39.7 x 4.4 x 0.92YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?