Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Volatile Solid-State Potentiometer
  • I2C Serial Bus Interface
  • DCP Terminal Voltage, 2.7V to 5.5V
  • Low Tempco
  • Rheostat - 45 ppm/°C typical
  • Divider - 15 ppm/°C typical
  • 128 Wiper Tap Points
  • Wiper Resistance 70Ω typ at VCC = 3.3V
  • Low Power CMOS
  • Active Current, 200µA Max
  • Standby Current, 500nA Max
  • Available RTOTAL Values = 50kΩ, 10kΩ
  • Power on Preset to Midscale
  • Packaging
  • 6 Ld SC-70
  • Pb-Free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL90726 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, and a control section. The wiper position is controlled by an I2C interface. The potentiometer is implemented by a resistor array composed of 127 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the SDA and SCL inputs.

Applications

  • Mechanical Potentiometer Replacement
  • Transducer Adjustment of Pressure, Temperature, Position, Chemical, and Optical Sensors
  • Laser Diode and LED Biasing
  • LCD Brightness and Contrast Adjustment
  • Gain Control and Offset Adjustment
  • DDR3 Margining
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Resistance Options (kΩ)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL90726UIE627Z-TKObsoleteN/AIn StockSC706#Reel50kΩNo-40 to +85°C
ISL90726WIE627Z-TKObsoleteN/AIn StockSC706#Reel110kΩYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?