Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Quad Voltage Monitoring
  • Adjustable Voltage Inputs Monitor Voltages ≥0.7V
  • Active-Low RST Output
  • Manual Reset Capability
  • Reset Signal Valid Down to VDD = 1V
  • Integrated 20kΩ Pull-Up Resistor on RST
  • Glitch Immunity on Voltage Monitoring Inputs
  • Pb-Free (RoHS Compliant)

Description

The ISL88041 is a quad voltage-monitoring supervisor designed to monitor voltages ≥0. 7V. Low voltage detection circuitry protects the user's system from low voltage conditions, resetting the system when any of the monitored power supply voltages V1MON-V4MON fall below their respective minimum voltage thresholds. The reset signal remains asserted until all of these voltages return to proper operating levels and stabilize. Each rail's VMON point is independently adjustable by using an external resistor divider. The VMON inputs will ignore transients of less than 30µs on the monitored supplies, and the RST output is guaranteed to be valid down to VDD = 1V. The RST output is open-drain to allow ORing of multiple signals and interfacing to a wide range of logic levels. Also, the MR input allows the user to assert reset when this input is pulled low.

Applications

  • Graphics Cards
  • Multi Voltage DSPs and Processors
  • µP Voltage Monitoring
  • Embedded Control Systems
  • Intelligent Instruments
  • Medical Equipment
  • Network Routers
  • Portable Battery-Powered Equipment
  • Set-Top Boxes
  • Telecommunications Systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL88041IBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL88041IBZ-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?