| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAR |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 1.00 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Tube |
| MOQ | 1000 |
| Control Type | Voltage Mode |
| IQ [Rail 1] (µA) | 60 |
| Input Voltage (Max) (V) | 60 |
| Input Voltage (Max) [Rail 1] | 60 |
| Input Voltage (Min) (V) | 9 |
| Input Voltage (Min) [Rail 1] (V) | 9 |
| Lead Count (#) | 20 |
| Length (mm) | 6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Output Current (Max) [Rail 1] (A) | 2 |
| Output Voltage (Max) (V) | 55 |
| Output Voltage (Max) [Rail 1] (V) | 55 |
| Output Voltage (Min) (V) | 1.21 |
| Output Voltage (Min) [Rail 1] (V) | 1.21 |
| Outputs (#) | 1 |
| POR | Yes |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Plate |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 1.00 |
| Qualification Level | Standard |
| Quiescent Current | 60 µA |
| SYNCH Capability | Yes |
| Switching Frequency (KHz) | 0.6 - 0.6 |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 1 |
| Topology [Rail 1] | Buck |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
The ISL8560MREP is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package. Device Information The specifications for an Enhanced Product (EP) device are defined in a Vendor Item Drawing (VID), which is controlled by the Defense Supply Center in Columbus (DSCC). Hot-links to the applicable VID and other supporting application information are provided on our website.