| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAR |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 1.00 |
| Pitch (mm): | 0.8 |
| RoHS (ISL8560IRZ-T) | Download |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| MOQ | 4000 |
| Control Type | Voltage Mode |
| IQ [Rail 1] (µA) | 60 |
| Input Voltage (Max) (V) | 60 |
| Input Voltage (Max) [Rail 1] | 60 |
| Input Voltage (Min) (V) | 9 |
| Input Voltage (Min) [Rail 1] (V) | 9 |
| Lead Count (#) | 20 |
| Length (mm) | 6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Output Current (Max) [Rail 1] (A) | 2 |
| Output Voltage (Max) (V) | 55 |
| Output Voltage (Max) [Rail 1] (V) | 55 |
| Output Voltage (Min) (V) | 1.21 |
| Output Voltage (Min) [Rail 1] (V) | 1.21 |
| Outputs (#) | 1 |
| POR | Yes |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 1.00 |
| Qualification Level | Standard |
| Quiescent Current | 60 µA |
| SYNCH Capability | Yes |
| Switching Frequency (KHz) | 0.6 - 0.6 |
| Switching Frequency Range (Typical) (kHz) | 100 - 600 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 1 |
| Topology [Rail 1] | Buck |
| Width (mm) | 6 |
The ISL8560 is a step down DC/DC power switching regulator which accepts 9.0V to 60V input and provides a 2A output current. The output voltage can be set in the range between 1.21V and 55V by means of an external divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation of DC/DC converter includes pulse-by-pulse current limit for FET protection, hiccup mode for short circuit protection, voltage feedforward regulation, Frequency SYNC, soft-start, low standby current of 60µA typical in the disabled state, and thermal shut-down. The device is available in a 20 Ld QFN package.