Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Drop-in Replacements for MAX4524 and MAX4525
  • ON Resistance (RON) Max, VS = 5V: 200Ω
  • ON Resistance (RON) Max, VS = 3V: 500Ω
  • RON Matching Between Channels: 8Ω
  • Low Charge Injection: 5pC (Max)
  • Single Supply Operation: +2V to +12V
  • Low Power Consumption (PD): 3µW
  • Fast Switching Action (VS = 5V)
  • tON: 90ns
  • tOFF: 40ns
  • Guaranteed Max Off-leakage @ 5V: 25nA
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP Package
  • Pb-free available

Description

The Intersil ISL84524 and ISL84525 devices are precision, bidirectional, analog switches configured as a 4 channel multiplexer/demultiplexer (ISL84524) and a double pole/double throw (DPDT) switch (ISL84525) designed to operate from a single +2V to +12V supply. Both have an inhibit pin to simultaneously open all signal paths. ON resistance is 200Ω with a +5V supply and 500Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 25nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +5V supply. The ISL84524 is a 4 to 1 multiplexer device. The ISL84525 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications. Table 1 summarizes the performance of this family. For higher performance, see the ISL43640 and ISL43410 data sheets.

Applications

  • Battery Powered, Handheld, and Portable Equipment
  • Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
  • Test Equipment Medical Ultrasound Magnetic Resonance Image CT and PET Scanners ATE Electrocardiograph
  • Audio and Video Signal Routing
  • Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL84524IUZObsoleteN/AIn StockRoHS:EN
MSOP10#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL84524IUZ-TObsoleteN/AOut of StockRoHS:EN
MSOP10#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?