Skip to main content
Renesas Electronics Corporation

Features

  • Drop-in replacements for MAX4514 and MAX4515
  • Available in SOT-23 and SOIC packaging
  • Fully specified for 5V and 12V supplies
  • Single supply operation: +2.4V to +12V
  • ON-resistance (rON max): 20Ω (V+ = 5V) 10Ω (V+ = 12V)
  • rON flatness (max): 3
  • Charge injection (max): 10pC
  • Low power consumption (PD): <5µW
  • Low leakage current (max at +85°C): 20nA (off leakage) 40nA (on leakage)
  • Fast switching action
  • tON (max): 150ns
  • tOFF (max): 100ns
  • Minimum 2000V ESD protection per method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

Description

The Intersil ISL84514 and ISL84515 devices are precision, analog switches designed to operate from a single +2. 4V to +12V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), and low leakage currents (1nA). Low rON and fast switching speeds over a wide operating supply range make these switches ideal for use in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages available alleviate board space limitations, and make Intersil’s newest line of low-voltage switches an ideal solution for space constrained products. The ISL8451x are single-pole/single-throw (SPST) switches, with the ISL84514 being normally open (NO), and the ISL84515 being normally closed (NC). Table 1 summarizes the performance of this family. For higher performance, pin compatible versions, see the ISL43110, ISL43111 datasheet. For ±5V supply versions, see the ISL84516, ISL84517 datasheet.

Parameters

AttributesValue
Switch or MUXSwitch
Channels (#)1
ConfigurationSPST
TON (ns)150
TOFF (ns)100
Charge Injection (pC)8
Drain Capacitance (pF)30
Leakage (nA)4
RDS (ON) (Ohms)10
Source Cap (pf)14
Vcc (V)2.4 to 12
VCC (Single) (V)2.4 - 12
IS (mA)0.002
Type of SwitchSPST
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.7 x 0.0051

Applications

  • Battery powered, handheld, and portable equipment
  • Communications systems
  • Radios
  • Telecom infrastructure
  • Test equipment
  • Logic and spectrum analyzers
  • Portable meters
  • Medical equipment
  • Ultrasound and MRI
  • Electrocardiograph
  • Audio and video switching
  • General purpose circuits
  • +3V/+5V DACs and ADCs
  • Sample and hold circuits
  • Digital filters
  • Operational amplifier gain switching networks
  • High frequency analog switching
  • High-speed multiplexing
  • Integrator reset circuits

Applied Filters: