| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MZQ |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL84467IVZ-T) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.90 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 8 |
| Charge Injection (pC) | 248 |
| Configuration | 4 x 2:1 |
| Drain Capacitance (pF) | 102 |
| Function | Switch/MUX |
| IS (mA) | 0.00015 |
| Iccq (µA) | 12 |
| Leakage (nA) | 70 |
| Length (mm) | 5 |
| MOQ | 5000 |
| Pkg. Type | TSSOP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.39 |
| Source Cap (pf) | 38 |
| Switch or MUX | Switch/MUX |
| TOFF (ns) | 16 |
| TON (ns) | 33 |
| Thickness (mm) | 0.9 |
| Type of Switch | SPDT (Dual DPDT) |
| VCC (Single) (V) | 1.65 - 4.5 |
| Vcc (V) | 1.65 to 4.5 |
| Width (mm) | 4.4 |
The Intersil ISL84467 device is a low ON-resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 39Ω) and fast switching speeds (tON = 33ns, tOFF = 16ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 12µA max of ICC current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL84467 is offered in small form factor package, alleviating board space limitations. The ISL84467 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer.