| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | MQT |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.86 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MSOP |
| Carrier Type | Reel |
| Control Type | Voltage Mode |
| IQ [Rail 1] (µA) | 120 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage (Min) [Rail 1] (V) | 2.5 |
| Lead Count (#) | 10 |
| Length (mm) | 3 |
| MOQ | 1500 |
| Output Current (Max) [Rail 1] (A) | 0.6 |
| Output Voltage (Max) (V) | 5.5 |
| Output Voltage (Max) [Rail 1] (V) | 5.5 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 1 |
| POR | No |
| Pb (Lead) Free | No |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.86 |
| Qualification Level | Standard |
| Quiescent Current | 120 µA |
| SYNCH Capability | Yes |
| Switching Frequency (KHz) | 1.5 - 1.5 |
| Switching Frequency Range (Typical) (kHz) | 1500 - 1500 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.86 |
| Topology [Rail 1] | Buck |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The ISL8010 is a synchronous, integrated FET 600mA step-down regulator with internal compensation. It operates with an input voltage range from 2. 5V to 5. 5V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The ISL8010 features automatic PFM/PWM mode control, or PWM mode only. The PWM frequency is typically 1. 4MHz and can be synchronized up to 12MHz. The typical no load quiescent current is only 120µA. Additional features include a Power-Good output, <1µA shutdown current, short-circuit protection, and over-temperature protection. The ISL8010 is available in the 10 Ld MSOP package, making the entire converter occupy less than 0. 18in2 of PCB area with components on one side only. The 10 Ld MSOP package is specified for operation over the full -40°C to +85°C temperature range.