Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Less than 0.18in2 footprint for the complete 600mA converter
  • Components on one side of PCB
  • Max height 1.1mm 10 Ld MSOP
  • Power-Good (PG) output
  • Internally-compensated voltage mode controller
  • Up to 95% efficiency
  • <1µA shutdown current
  • 120µA quiescent current
  • Hiccup mode overcurrent and over-temperature protection
  • Externally synchronizable up to 12MHz
  • Pb-free available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL8010 is a synchronous, integrated FET 600mA step-down regulator with internal compensation. It operates with an input voltage range from 2. 5V to 5. 5V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The ISL8010 features automatic PFM/PWM mode control, or PWM mode only. The PWM frequency is typically 1. 4MHz and can be synchronized up to 12MHz. The typical no load quiescent current is only 120µA. Additional features include a Power-Good output, <1µA shutdown current, short-circuit protection, and over-temperature protection. The ISL8010 is available in the 10 Ld MSOP package, making the entire converter occupy less than 0. 18in2 of PCB area with components on one side only. The 10 Ld MSOP package is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • PDA and pocket PC computers
  • Bar code readers
  • Cellular phones
  • Portable test equipment
  • Li-Ion battery powered devices
  • Small form factor (SFP) modules

Applied Filters: