| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LBP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 0.90 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL78113AARAZ-T7A) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Control Type | Current Mode |
| Input Voltage (Max) [Rail 1] | 4.7 |
| Input Voltage (Min) [Rail 1] (V) | 0.8 |
| Length (mm) | 2 |
| MOQ | 250 |
| Output Current (Max) [Rail 1] (A) | 0.5 |
| Output Voltage (Max) (V) | 5.2 |
| Output Voltage (Max) [Rail 1] (V) | 5.2 |
| Output Voltage (Min) (V) | 1 |
| Output Voltage (Min) [Rail 1] (V) | 1 |
| Outputs (#) | 1 |
| POR | No |
| Parametric Category | Boost Controllers (External FETs) |
| Peak Efficiency (%) | 95 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.90 |
| Pkg. Type | DFN |
| Price (USD) | $0.9086 |
| Qualification Level | Automotive |
| Quiescent Current | 5500 µA |
| SYNCH Capability | No |
| Switching Frequency (KHz) | 2.23 - 2.23 |
| Switching Frequency Range (Typical) (kHz) | 1730 - 2230 |
| Thickness (mm) | 0.9 |
| Topology [Rail 1] | Boost |
| Width (mm) | 2 |
The ISL78113A provides a tiny and convenient boost power supply solution to generate a regulated output up to 500mA from any sub-5V secondary rail found in an automotive electrical system, including battery powered applications (NiCd, NiMH, or one-cell Li-Ion/Li-Polymer). It offers an adjustable output (3. 0V to 5. 2V) supporting USB-OTG or HDMI applications. The device is able to supply 500mA from a 3V input and 5V output, and has a typical 1. 3A peak current limit. The ISL78113A is a fully integrated, internally compensated, synchronous converter optimized to maximize efficiency and reduce the overall solution size and bill of materials. Its high 2MHz switching frequency allows the use of tiny, low-profile inductors and chip capacitors. It also eliminates potential interference within the AM radio band and the external EMI filtering needed for converters switching at lower rates. To minimize power consumption while off, the device features an ultra-low current shutdown mode dropping quiescent current to 50nA typical. ISL78113A is supplied in an 8 Ld DFN package. The device is rated to operate over the temperature range of -40°C to +105°C.