| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCZ |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.7 x 6.5 x 2.34 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.39.0030 |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| DLA SMD | NA |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| ADC | SAR |
| Analog Supply Voltage (V) | 3 - 3.6 |
| CAGE code | 34371 |
| Channels (#) | 1 |
| Conversion Rate (Max) (kSPS) | 1000 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | No |
| Differential NonLinearity LSB | 0.2 |
| Flow | RH Hermetic |
| Integral NonLinearity LSB | 0.5 |
| Length (mm) | 9.7 |
| PROTO Availability? | Yes |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.7 x 6.5 x 2.34 |
| Pkg. Type | CFP |
| Power Consumption (mW) | 28 |
| Qualification Level | Class Ve |
| Rating | Space |
| Resolution (bits) | 14 |
| SFDR (dBs) | 90 |
| SINAD (dbFS) | 79 |
| TID LDR (krad(Si)) | 75 |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 2.34 |
| Width (mm) | 6.5 |
The ISL73141SEH is a radiation hardened, high-precision, 14-bit, 1MSPS SAR analog-to-digital converter (ADC) that features an SNR of 82.1dBFS and dissipates only 60mW when operating from a 5V supply. With a 3.3V supply, the ISL73141SEH operates at 750KSPS with a power consumption of 28mW.
The product features 1MSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73141SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin.
The ISL73141SEH provides a separate power-down pin that reduces power dissipation to <50µW. The analog input signal range is determined by an external reference.
The ISL73141SEH operates across the military temperature range from -55°C to +125°C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.