Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Very-low rDS(ON) 5mΩ (typical)
  • Ultra-low total gate charge 14nC (typical)
  • SEE hardness (see SEE report for details) - SEL/SEB LETTH (VDS = 100V, VGS = 0V): 86MeV•cm2/mg
  • ISL70023SEH radiation accepting testing - High dose rate (50-300rad(Si)/s): 100krad(Si); Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • ISL73023SEH radiation accepting testing - Low dose rate (0.01rad(Si)/s) : 75krad(Si)
  • Ultra-small hermetically sealed 4 Ld Surface Mount Device (SMD) package; Package area: 42mm2
  • Full military-temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C

Description

The ISL73023SEH is a 100V N-channel enhancement mode GaN power transistor. This GaN FET has been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for these devices include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.

Parameters

AttributesValue
RatingSpace
VDS (V)100
IDS (A)60
VGS(TH) (Max) (V)2.5
VGS (Max) (V)6
RDSON (Typ) (mΩ)5
Qg typ (nC)2.5
Thermal Resistance θJC (°C/W)3.1
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
CLCC9.0 x 4.7 x 1.834
DIE——
PFL——

Applications

  • Switching regulation
  • Motor drives
  • Relay drives
  • Inrush protection
  • Down hole drilling
  • High reliability industrial
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL73023SEHL/PROTOActiveAvailableIn StockContactCLCC4#TrayNot ApplicableEMYesGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL73023SEHMLActiveN/AOut of StockContactCLCC4#TrayNot ApplicableClass VeYesGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL73023SEHMXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass VeNo100-55 to +125°C34371
ISL73023SEHX/SAMPLEActiveN/AOut of StockContactPFLEMNo5-55 to +125°C34371

Renesas Boards & Kits