Applied Filters:
Power Management Reference Design for AMD Versal XQRVC1902
The ISLVERSALDEMO2Z board provides the power management for the AMD Xilinx Space Grade Versal ACAP AI Core VC1902 using Renesas' Radiation Hardened power management devices. The Versal ACAP system requires various supply rails, including the core, digital, analog, and DDR memory. The... Read More
Renesas Rad Hard Power Management Reference Design for AMD's Space Grade XQRKU060
Over the last decade, satellites and spacecraft have seen an exponential increase in the need for onboard data processing and storage demands. Additionally, major satellite manufacturers have recently announced their latest satellites to be modular, fully digital, and capable of in-orbit... Read More
Renesas Radiation Hardened Power Solution for RTG4 FPGA
Over the last decade, satellites and spacecraft have seen an exponential increase in the need for onboard data processing and storage demands. Additionally, major satellite manufacturers have recently announced their latest satellites to be modular, fully digital, and capable of in-orbit... Read More
Rad Hard Virtex 5 FPGA Power Solution Reference Design
Renesas offers a complete solution for powering radiation hardened FPGAs. Many space-grade FPGAs require a core voltage of 1.0V, which is supplied by the ISL70002SEH, an auxiliary voltage of 2.5V, which is supplied by the ISL70001SEH, and an I/O voltage of 3.3V, which is supplied by the Read More



