Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High isolation
    • 71dB at 1GHz
    • 60dB at 4GHz
  • High linearity
    • IIP2 = 111dBm
    • IIP3 = 64dBm
  • Constant impedance technology
  • Active power handling up to 34dBm
  • Characterized for Total Ionizing Dose (TID), Single-Event Latch-up (SEL), and Single-Event Burnout (SEB)
  • Wide single 2.75V to 5.25V supply voltage range
  • Supports 1.8V and 3.3V control logic
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤10mrad(Si)/s): 30krad(Si)  
  • SEE characterization
    • No DSEE with VDD = 6.2V at 43MeV•cm2/mg
    • SET <10ns with FRF = 10MHz at 43MeV•cm2/mg

Description

The ISL71934M is a radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and communications applications. This device covers a broad frequency range from 50MHz to 10GHz. In addition to providing low insertion loss, the device delivers high linearity and high isolation performance while providing a constant 50Ω termination to the unused input. The ISL71934M features patented Constant Impedance Technology, which reduces transients during switching events, allowing the impedance match to stay constant.

The ISL71934M is rated for Total Ionizing Dose (TID) up to 30krad(Si) and Single-Event Latch-up (SEL) and Burnout (SEB) up to 43MeV∙cm²/mg. The device operates over the full military temperature range of -55°C to +125°C and uses a NiPdAu-plated µPPF roughened lead frame.

Parameters

AttributesValue
RatingSpace
IIP2 (dBm)111
IIP3 (dBm)64
Input Frequency (min) (MHz)50
Input Frequency (max) (MHz)10000
Insertion Loss (db)0.79
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)5.25 - 5.25
Switching Speed (ns)255
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))30
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN3.0 x 3.0 x 0.75160.5

Applications

  • Satellite communications system
  • Antenna switching
  • IF switching
  • Digital predistortion feedback
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL71934MRTZActiveN/AOut of StockRoHS:EN
TQFN16#Tray1YesNickel/Palladium/Gold-e425-55 to +125°C34371
ISL71934MRTZ-TActiveN/AOut of StockRoHS:EN
TQFN16#Reel1YesNickel/Palladium/Gold-e41000-55 to +125°C34371

Renesas Boards & Kits

Support Communities

  1. Find ICs ECCN

    Hi Does anybody know that how can find the ICs ECCN code? I'm finding 'ISL71934MRTZ' ECCN code.

    Jul 4, 2023

Knowledge Base

  1. How Will ISL71934M Benefit My RF System Design?

    ISL71934M will provide class leading isolation between RF channels, as well as high linearity performance. It also features the patented Constant Impedance Technology, which minimizes transients and impedance discontinuities during switching events. These features will allow RF system designers to enhance the efficiency and reliability of their communications systems.

    Feb 23, 2021
  2. ISL71934M Radiation Performance

    ISL71934M has been characterized for Total Ionizing Dose (TID) up to 30krad(Si). The device has also been characterized for Single Event Latch-up (SEL) and Single Event Transients (SET) up to 43MeV*cm^2/mg. These radiation levels are appropriate for Low Earth Orbit (LEO) missions and missions ...

    Feb 23, 2021
  3. ISL71934M Applications

    ISL71934M is intended for communications sub-systems in small satellites and launch vehicles. It is a radiation tolerant Single Pole Double Throw (SPDT) RF switch that can be used for antenna or IF switching.

    Feb 23, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?