Skip to main content
Renesas Electronics Corporation

Features

  • DLA SMD 5962-15248
  • Fabricated using P6-SOI (Silicon-on-Insulator) process technology
  • Rail-to-rail operation
  • No latch-up
  • Low rDS(ON): < 120Ω (maximum)
  • Single supply operation: 3V to 5.5V
  • Adjustable logic threshold control
  • Cold sparing capable: -0.4V to 7V
  • Analog overvoltage range: -0.4V to 7V
  • Switch input off leakage: 120nA
  • Transition times (tAHL): 70ns
  • Internally grounded metal lid
  • Break-before-make switching
  • ESD protection ≥5kV (HBM)
  • Operating temperature range: -55°C to +125°C
  • Radiation tolerance
  • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEL/SEB LETTH (V+ = 6.3V): 60MeV•cm2/mg
    NOTE: All lots are assurance tested to 75krad (0.01rad(Si)/s) wafer-by-wafer.

Description

The ISL71831SEH is a radiation tolerant, 32-channel multiplexer fabricated using Renesas' proprietary P6-SOI (Silicon-on-Insulator) process technology to provide excellent latch-up performance. It operates with a single supply range from 3V to 5. 5V and has a 5-bit address line plus an enable that can be driven with adjustable logic thresholds to conveniently select one of 32 available channels. An inactive channel is separated from the active channel by a high impedance, which inhibits any interaction between them. The ISL71831SEH’s low rDS(ON) allows for improved signal integrity and reduced power losses. The ISL71831SEH is also designed for cold sparing, making it excellent for redundancy in high-reliability applications. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without incurring extra power dissipation. The ISL71831SEH also has analog overvoltage protection on the input that disables the switch during an overvoltage event to protect upstream and downstream devices. The ISL71831SEH is available in a 48 Ld CQFP and operates across the extended temperature range of -55°C to +125°C. There is also a 16-channel version available, offered in a 28 Ld CDFP. Refer to the ISL71830SEH datasheet for more information.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 32:1
Negative Supply Current (max) (mA)-0.3
Positive Supply Current (max) (mA)0.3
Supply Voltage Range (V)+3 to +5.5
Transition Time (max)70ns
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)60
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CQFP14.2 x 14.2 x 2.21481
DIE———

Applications

  • Telemetry signal processing
  • Harsh environments
  • Down-hole drilling

Applied Filters: