Skip to main content
Renesas Electronics Corporation

Overview

The ISL71831SEHEV1Z evaluation board is designed to provide easy access to the capabilities of the ISL71831SEH radiation tolerant, 32-channel high-ESD-protected multiplexers that are fabricated using Renesas' proprietary P6-SOI (Silicon-on-Insulator) process technology to provide excellent reliability.

The evaluation board has a DIP switch that provides a convenient way to address all channels without the need for extra supplies. A BNC input is also available that allows for driving the address pins with a signal generator.

Features

  • Jumper selectable input source for each input
  • DIP switch to conveniently select 1 of 32 channels
  • BNC input for dynamic addressing
  • Multiple loading options with jumpers on VOUT
  • Convenient power connection
  • On-board enable switch

Products in the Design

Sample & Buy

ISL71831SEHEV1Z Rad Hard MUX Evaluation Board - Top

ISL71831SEHEV1Z