Skip to main content
Renesas Electronics Corporation

Features

  • Barrier Voltage Endurance
    • 2.5kVRMS, for 1 minute, 600VRMS continuous (VDE V 0884-10 certified: file 5022321-4880-0001)
    • 1.5kVDC continuous
    • 500VDC at 43MeV•cm2/mg SEDR
  • UL 1577 recognized: file reference E483309
  • Up to 100Mbps data rate
  • Flexible inputs with a very wide input voltage range (resistor-limited current through coil)
  • Bipolar current input failsafe output
  • No carrier or clock for low EMI emissions and susceptibility
  • 3V to 5.5V signaling operation
  • Passes NASA low outgassing specifications
  • NiPdAu-Ag leadframes (Pb-free, Sn-free)
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • TID Radiation Lot Acceptance Testing (RLAT) (LDR: <0.01rad(Si)/s)
    • ISL71610M30BZ: 30krad(Si)
    • ISL71610M50BZ: 50krad(Si)
  • SEE Characterization
    • No DSEE for VDD = 7V at 43MeV•cm2/mg

Description

The ISL71610M is a passive-input digital signal isolator with a CMOS output. It has a similar interface but better performance and higher package density than other optocouplers. The ISL71610M is manufactured with Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. A ceramic/polymer composite barrier provides excellent isolation and an unlimited barrier life. A series of external resistors sets the input coil current, and a capacitor in parallel with the current-limiting resistor provides improved dynamic performance. This versatile component can be used to replace a variety of optocouplers, functioning over a wide range of data rates, edge speeds, and power supply levels. The device output is compatible with 3.3V and 5V supplies, allowing an interface to controllers without additional level shifting. With the coil energized with a minimum of ±8mA (bidirectional current), the ISL71610M is suitable for single-ended and differential drive applications. The ISL71610M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Data Rate (Mbps)100
Isolation Voltage (min) (kVRMS)2.5
Output FormatCMOS
Propagation Delay8
Supply Voltage (min) (V)3.3 - 3.3
Supply Voltage (max) (V)5 - 5
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))30, 50
DSEE (MeV·cm2/mg)43
FlowRT Plastic
Qualification LevelRadiation Tolerant Plastic
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 1.4581.3

Applications

  • Isolated power
  • CAN bus/device net
  • Differential line receiver
  • Optocoupler replacement
  • SPI interface
  • RS-485, RS-422, or RS-232

Applied Filters: