| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBF |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.45 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOICN |
| Lead Count (#) | 8 |
| TID LDR (krad(Si)) | 30 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 1000 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Common Mode Transient Immunity (kV/µs) | 20 |
| DSEE (MeV·cm2/mg) | 43 |
| Data Rate (Mbps) | 100 |
| Die Sale Availability? | No |
| Flow | RT Plastic |
| Input Type | Passive |
| Isolation Voltage (Vrms) | 2500 |
| Isolation Voltage (min) (kVRMS) | 2.5 |
| Length (mm) | 4.9 |
| Output Format | CMOS |
| PROTO Availability? | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.45 |
| Propagation Delay | 8 |
| Qualification Level | Radiation Tolerant Plastic |
| Rating | Space |
| Supply Voltage (max) (V) | 5 - 5 |
| Supply Voltage (min) (V) | 3.3 - 3.3 |
| Supply Voltage Vs Range | 3.3-5 |
| Thickness (mm) | 1.45 |
| Width (mm) | 3.9 |
The ISL71610M is a radiation tolerant passive-input digital signal isolator with a CMOS output. It has a similar interface but better performance and higher package density than other optocouplers. The ISL71610M is manufactured with Giant Magnetoresistive (GMR) technology for small size, high speed, and low power. A ceramic/polymer composite barrier provides excellent isolation and an unlimited barrier life. A series of external resistors sets the input coil current, and a capacitor in parallel with the current-limiting resistor provides improved dynamic performance. This versatile component can be used to replace a variety of optocouplers, functioning over a wide range of data rates, edge speeds, and power supply levels. The device output is compatible with 3.3V and 5V supplies, allowing an interface to controllers without additional level shifting. With the coil energized with a minimum of ±8mA (bidirectional current), the ISL71610M is suitable for single-ended and differential drive applications. The ISL71610M is offered in an 8 Ld 5mm x 4mm SOIC package and is fully specified across the military ambient temperature range of -55°C to +125°C.